??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAM FS-AM-011-D45,0-4
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BAM FS-AM-011-D45,0-4
VERF
Availability
Available
BC
Order code
BAM035Y
TC
Product identifier
BAM FS-AM-011-D45,0-4
PX
Product view
56477_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.020 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Version = Holder, Use = for machine light Ø45 mm, for mounting cuff Ø45mm, Material = Stainless steel, Dimension = 1.5 x 40 x 76 mm, Mounting part = Clamps
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.